Sentinelle Vanguard for Siemens (8-Channel / Biopsy Upgrade)

For breast imaging and biopsy (Upgrade optional).

Features & Benefits

Sentinelle Vanguard for Siemens (8-Channel Imaging Configuration)

 

General 

  • Patient Frame
  • Immobilization plate
  • Slider
  • Two 3-channel diagnostic insert coils, one 2-channel medial coil
  • The coil can be used for 8-channel diagnostic imaging
  • Breast cushion set
  • Height adjustable head rest
  • Tim Coil Interface needed to connect coil with scanner
  • Coil configuration functionally upgradable for biopsy (optional)

 

Applications

  • Simultaneous imaging of both breasts in all directions
  • Uni- or bi-lateral imaging of the breasts in sagittal direction
  • High-resolution 2D and 3D imaging
  • iPAT factors up to 3
  • For quantitative spectroscopy (syngo GRACE) a reference bottle can be inserted.


Can be combined with

  • Flexible coils
  • Body 18 or Body Matrix


Technical Data

  • Dimensions: 1097 mm × 582 mm × 279 mm (L × W × H)

 

 

Sentinelle Vanguard for Siemens (Upgrade to Biopsy Configuration, Optional)

 

General

  • Two 1-channel biopsy insert coils, one 2-channel medial coil
  • The coil can be used in the following configurations: 4-channel biopsy (bilateral), 2-channel biopsy (unilateral)
  • Contra-lateral support plate for use in uni lateral biopsy needle kit
  • Biopsy set for training purposes (grid, marker and training needle kit)

 

Applications

  • Uni-lateral biopsy imaging for lateral and medial access

 

Can be combined with

  • Flexible coils
  • Body 18 or Body Matrix


Technical Data

  • Dimensions: 1097 mm × 582 mm × 279 mm (L × W × H)

 

General Requirements

  • MAGNETOM Aera
  • MAGNETOM Skyra
  • MAGNETOM Verio

syngo MR D11

syngo MR B15

Please Note: Additional technical pre-requisites may apply. Upon receiving your request, your local Siemens representative will clarify whether your system meets the requirements.

Subscription Button Icon
Be the first to know about our events, training, and news