Sentinelle Breast Coil (2/4/8-channel)

Breast coil for high resolution 2D and 3D imaging and breast biopsy.

Features & Benefits

General

  • Patient Frame
  • Immobilization plate
  • Slider
  • The coil can be used in the following configurations: 8-channel diagnostic imaging; 4-channel biopsy (bilateral); 2-channel biopsy (unilateral)
  • Breast cushion set
  • Height adjustable head rest
  • Contra-lateral support plate for use in all unilateral biopsy
  • Biopsy set for training purposes (grid, marker and training needle kit)

 

Applications

  • Simultaneous imaging of both breasts in all directions
  • Uni- or bi-lateral imaging of the breasts in sagittal direction
  • Uni-lateral biopsy imaging for lateral and medial access
  • High-resolution 2D and 3D imaging
  • For quantitative spectroscopy (syngo GRACE) a reference bottle can be inserted.

 

Can be combined with

  • Flexible coils
  • Body 18 or Body Matrix

 

Technical Data

  • Dimensions: 1097 mm × 582 mm × 279 mm (L x W x H)

 

General Requirements

  • MAGNETOM Prisma
  • MAGNETOM Symphony
  • MAGNETOM Sola
  • MAGNETOM Vida
  • MAGNETOM Verio
  • MAGNETOM Skyra
  • Biograph mMR
  • MAGNETOM Aera

syngo MR D11
syngo MR B15

Please Note: Additional technical pre-requisites may apply. Upon receiving your request, your local Siemens representative will clarify whether your system meets the requirements.

Subscription Button Icon
Be the first to know about our events, training, and news