1Tx 28Rx Knee Coil 7T Clinic1 from QED

1Tx 28Rx Knee Coil 7T Clinic1 from QED
 
Subscribe to Newsletter

General

  • 1 CP Transmit / 28 channel receive array knee coil
  • 28 RX-element coil with 28 integrated preamplifiers, RX-elements arranged in 3 rings
  • iPAT compatible
  • No coil tuning
  • Upper coil part removable (for positioning purposes)
  • Holder allows off-center positioning to ensure a comfortable position for the patient
  • Cushions (removable) for patient comfort and stabilization of the anatomy

Applications

  • High-resolution knee imaging

Technical Data

  • Weight: 6.6 kg
  • Outer Dimensions: 256 mm × 360 mm × 310 mm (L × W × H)
  • Minimum inner diameter: 154 mm

Manufacturer: Quality Electrodynamics LLC (QED)

General Requirements

System

Minimum Software Version

syngo MR VE11K

Related Products, Services & Resources

1MAGNETOM Terra is 510(k) pending, it is currently under development; is not for sale. Its future availability cannot be guaranteed.