Pediatric 16

The Pediatric 16 enables fast, high-resolution head and neck examinations of children1 up to 18 months of age. It is smoothly integrated into the patient table with DirectConnect Technology and can be combined with other Tim 4G coils for whole body imaging.

Comes with a cradle (optional for imaging) which can be used to safely and efficiently transport and position children.

Features & Benefits

General

  • 16-channel Head/Neck design with 16 integrated preamplifiers
  • Head and neck elements can be used separately for head-only and neck-only imaging
  • Cable-less with DirectConnect™ technology
  • Upper coil part easily removable
  • No coil tuning required and iPAT compatible in all directions
  • Dual-density Signal Transfer technology with key RF components integrated into the coil
  • Features a recess for easier, better positioning of intubation tubes
  • 4 cm aperture at the top of the coil to ensure good ventilation 

 

Applications

  • For head and neck examinations of children up to 18 months of age
  • Can be combined with other Tim 4G coils for whole body imaging

 

Can be combined with

  • Spine 24 / 32
  • Body 6 / 18
  • Flex Large 4
  • Flex Small 4
  • Special Purpose 4

 

General Requirements

  • MAGNETOM Aera
  • MAGNETOM Prisma
  • MAGNETOM Skyra
  • MAGNETOM Vida

syngo MR E11

Please Note: Additional technical prerequisites may apply. Upon receiving your request, your local Siemens representative will clarify whether your system meets the requirements.

1
Subscription Button Icon
Be the first to know about our events, training, and news