PA Matrix Coil

Dedicated 16-element coil for high-resolution, bilateral peripheral MR angiography.

Features & Benefits

General

  • 16-element design with 16 integrated preamplifiers, in 8 CP pairs, i.e. 4 levels with 2 CP elements each
  • Operates in an integrated fashion with the Body Matrix coils and Spine Matrix coil and for Whole-Body examinations also with the Head and Neck Matrix coil
  • Automatic table feed and active coil switch
  • Can be utilized head and feet first
  • Both legs are independently covered with coil elements, maximizing the coil filling factor and the signal-to-noise ratio
  • No coil tuning
  • Includes special non-ferromagnetic coil cart for safe, user-friendly storage
  • iPAT-compatible

 

Applications

  • High resolution angiography of both legs incl. pelvis with highest signal-to-noise ratio
  • Visualization of the iliac arteries and aorta
  • Bilateral examinations of long bones of the legs

 

Can be combined with

  • Head Matrix coil
  • Neck Matrix coil
  • Spine Matrix coil
  • Body Matrix coils (up to 3)
  • All flexible coils (e.g. CP Flex coil, small, CP Flex coil, large)

 

Matrix Coil Mode

  • 8-channel CP Mode

 

Technical Data

  • Dimensions: 970 mm × 300−600 mm × 270 mm (L×W×H)

General Requirements

  • MAGNETOM Symphony
  • MAGNETOM Amira
  • MAGNETOM Verio

Compatible with all versions on listed systems

Please Note: Additional technical pre-requisites may apply. Upon receiving your request, your local Siemens representative will clarify whether your system meets the requirements.

Subscription Button Icon
Be the first to know about our events, training, and news