1Tx 32Rx Head Coil 7T Clinic1 from Nova Medical

7T circular polarized one-transmit coil with integrated 32 receive elements for high-resolution standard and advanced neuro imaging; iPAT compatible.

Features & Benefits

General

  • 1 CP Transmit / 32 channel receive array head coil
  • 32 RX-element coil with 32 integrated preamplifiers
  • Feature: CP or array receive depending upon user selection
  • iPAT compatible
  • No coil tuning
  • Coil design with open view for visual stimulation experiments
  • TX-Part and upper RX-coil part can be shifted towards Service End for easy patient positioning
  • Cushions (removable) for head stabilization
  • Detachable mirror

Applications

  • High resolution head proton imaging
  • MR Angiography of the head
  • Functional imaging of the brain

Technical Data

  • Weight: 14 kg
  • Dimensions : 680 mm × 485 mm × 375 mm (L × W × H)

Manufacturer: Nova Medical, Inc.

General Requirements

  • MAGNETOM Terra

syngo MR VE11K

1
Subscription Button Icon
Be the first to know about our events, training, and news