Neck Matrix Coil

Coil which operates in an integrated fashion with the Head Matrix coil and Spine Matrix coil, for coverage of the posterior and anterior neck region.

 

General

The Neck Matrix coil is part of the standard system configuration.

  • 4-element design with 4 integrated preamplifiers, 2 clusters of 2 elements each
  • Upper coil part removable
  • Lower coil part may stay on the patient table for most of the examinations
  • Operates in an integrated fashion with the Head Matrix coil and Spine Matrix coil, for coverage of the posterior and anterior neck region
  • No coil tuning
  • iPAT-compatible

Features & Benefits

Applications

  • Cervical Spine
  • Neck
  • Larynx/Esophagus
  • MR Angiography
  • Mediastinum
  • Combined head/neck examination  

 

Can be combined with

  • Head Matrix coil
  • Spine Matrix coil
  • Body Matrix coils (up to 4)
  • PA Matrix coil
  • All flexible coils (e.g. CP Flex coil, small, CP Flex coil, large) 

 

Matrix Coil Mode

  • 2-channel CP Mode
  • 4-channel Dual Mode 

 

Technical Data

  • Dimensions: 190 mm × 330 mm × 332 mm (L×W×H)

General Requirements

  • MAGNETOM Symphony
  • MAGNETOM Verio

Compatible with all versions on listed systems

Please Note: Additional technical pre-requisites may apply. Upon receiving your request, your local Siemens representative will clarify whether your system meets the requirements.

Subscription Button Icon
Be the first to know about our events, training, and news