Head/Neck 20

Head/Neck 20
 
Get a Quote

General

  • 20-channel design with 20 integrated pre-amplifiers, two rings of 8 elements each and one ring with 4 elements
  • Cable-less coil with DirectConnect® technology
  • Combined coil for head and neck examination for optimized workflow
  • Upper coil part easy removable
  • Lower coil part usable without upper part for highly claustrophobic patients
  • Lower coil part may stay on the patient table for most of the examinations
  • Smoothly integrated into the patient table with Spine 32
  • Open patient-friendly design
  • Cushioned head stabilizers (removable)
  • No coil tuning
  • iPAT-compatible in all directions
  • Dual-Density Signal Transfer enables ultra-high density coil designs by integrating key RF components into the local coil
  • Detachable double mirror

 

Applications

  • Head examination
  • Neck examination
  • MR Head / Neck Angiography
  • Combined head / neck examination
  • TMJ (temporomandibular joints)

 

Typically combined with

  • Spine 32
  • Body 18
  • Peripheral Angio 36
  • Flex Large 4
  • Flex Small 4
  • Loop coils

 

Technical Data

  • Dimensions: 440 mm × 330 mm × 370 mm (L × W × H)

 

General Requirements

System

Minimum Software Version

syngo MR D11

Other

Please Note: Additional technical pre-requisites may apply. Upon receiving your request, your local Siemens representative will clarify whether your system meets the requirements.

Related Products, Services & Resources