Head Matrix Coil

12-element design, iPAT-compatible coil for standard and advanced neuro applications.

Features & Benefits

General
The Head Matrix coil is part of the standard system configuration.

  • 12-element design with 12 integrated preamplifiers, two rings of 6 elements each (i.e. 4 clusters of 3 elements each)
  • Upper coil part removable
  • Lower coil part usable without upper part for highly claustrophobic patients
  • Lower coil part may stay on the patient table for most of the examinations
  • Smoothly integrated into the patient table with Neck Matrix coil and Spine Matrix coil
  • Open patient-friendly design
  • Cushioned head stabilizers (removable)
  • No coil tuning
  • iPAT-compatible
  • Detachable double mirror


Applications

  • Head examination
  • MR Angiography
  • Combined head/neck examination
  • TMJ (temporo mandibular joints)


Can be combined with

  • Neck Matrix coil
  • Spine Matrix coil
  • Body Matrix coils (up to 4)
  • PA Matrix coil
  • All flexible coils (e.g. CP Flex coil, small, CP Flex coil, large)

General Requirements

  • MAGNETOM Symphony
  • MAGNETOM Verio

Compatible with all versions on listed systems

Please Note: Additional technical pre-requisites may apply. Upon receiving your request, your local Siemens representative will clarify whether your system meets the requirements.

Subscription Button Icon
Be the first to know about our events, training, and news