Head 32

32 element design for high resolution brain imaging.

Features & Benefits

General

  • 32-element design with 32 integrated preamplifiers
  • Dual-Density Signal Transfer enables ultra-high density coil design by integrating key RF components into the local coil.
  • Upper coil part removable, designed with 12 elements
  • Lower coil part usable without upper part (e.g. for highly claustrophobic patients), designed with 20 elements
  • Coil design with comfortable open view for visual stimulation experiments and reduction of claustrophobic response
  • iPAT-compatible
  • Detachable mirror assembly


Applications

  • High resolution head proton imaging
  • MR angiography of the head
  • Functional imaging of the brain

 

Lower coil part can be combined with

  • Loop Coils


Technical Data

  • Dimensions: 300 mm × 390 mm × 315 mm (L × W × H)

 

General Requirements

  • MAGNETOM Skyra

syngo MR D11

Please Note: Additional technical pre-requisites may apply. Upon receiving your request, your local Siemens representative will clarify whether your system meets the requirements.

Subscription Button Icon
Be the first to know about our events, training, and news