Flex Large 4

Wrap-around coil made from soft and flexible material.

Features & Benefits

General

  • Four integrated low-noise preamplifiers
  • Allows flexible coil positioning
  • Only one interface necessary for all Flex coils
  • Several Flex Coil Interfaces can be used simultaneously
  • Connection via Flex Coil Interface/ Flex Coil Interface


Features

  • Wrap-around coil made from soft and flexible material
  • 4-channel design
  • iPAT-compatible
  • No coil tuning


Applications

  • Imaging of large regions such as medium to large shoulder, hip, and knee

 

Typically combined with

  • Head / Neck 20
  • Body 18
  • Peripheral Angio 36
  • Flex Small 41
  • Loop coils1


Technical Data

  • Dimensions: 516 mm × 224 mm 

General Requirements

  • MAGNETOM Aera
  • MAGNETOM Amira
  • MAGNETOM Skyra
  • MAGNETOM Vida

syngo MR D11

Please Note: Additional technical pre-requisites may apply. Upon receiving your request, your local Siemens representative will clarify whether your system meets the requirements.

1
Subscription Button Icon
Be the first to know about our events, training, and news