Extremity Array Coil, large

Phased array receive coils with four coil elements each.

Features & Benefits

General

  • Phased array receive coils with four coil elements each
  • 2 channel imaging standard, 4 channel imaging with option “Multi RF Channel Booster”
  • iPAT-compatible (integrated Parallel Acquisition Technique)
  • Upper coil part removable for easy patient positioning
  • Coils integrated in base shaped as knee support
  • Cushions for extremity stabilization
  • Large coil: 20×28×20 cm (7.8×11×7.8 in) (internal W×H×D) 

 

Isocenter Imaging

  • All extremity joints are scanned in the magnet isocenter for optimum results 

 

Applications

  • High resolution imaging of the knee and ankle

General Requirements

System

Other

Please Note: Additional technical pre-requisites may apply. Upon receiving your request, your local Siemens representative will clarify whether your system meets the requirements.

Subscription Button Icon
Be the first to know about our events, training, and news