Endorectal Coil Interface

Interface device for connecting either the prostate, colon or cervix receive coil.

Features & Benefits

Flex Coil Interface

  • Integrated dual ultra low-noise preamplifiers
  • Allows flexible coil positioning
  • Only one interface necessary for all Flex coils
  • Several Flex Coil Interfaces can be used simultaneously to connect several Flex coils

 

General

  • Interface device for connecting either the prostate, colon, or cervix receive coil
  • The endo coil is plugged into the endo interface which is then plugged into the Flex Coil Interface
  • No coil tuning
  • Disposable


Applications

  • Excellent visualization of the prostate, colon, rectum and cervix without the risk of invasive procedures
  • Non-invasive preoperative diagnostic evaluation and treatment planning


Can be combined with

  • Body Matrix coil
  • All additional flexible coils (second Flex Coil Interface required) 

General Requirements

  • MAGNETOM Symphony
  • MAGNETOM Verio

Compatible with all versions on listed systems

Flex Coil Interface
(except 3T: Interface already included)
Please Note: Additional technical pre-requisites may apply. Upon receiving your request, your local Siemens representative will clarify whether your system meets the requirements.

Subscription Button Icon
Be the first to know about our events, training, and news