CP Spine Array Coil

This 12-element coil, smoothly integrated into the patient table allows high-resolution imaging of the whole spine.

Features & Benefits

General

  • 12 element coil design with 12 integrated preamplifiers (6 CP pairs)
  • Smoothly integrated in patient table and streamlined with CP Head Array
  • May stay on the patient table for all studies except MR imaging with CP Breast Array and Shoulder Array Coil
  • No coil tuning
  • iPAT compatible

 

Applications

  • High resolution imaging of the whole spine
  • IPA combination with various coils


Can be combined with:

  • CP Head Array coil
  • CP Neck Array coil
  • CP Body Array coils (up to 3; optional)
  • CP PA Array coil (optional)
  • All flexible coils (e.g. CP Flex coil, small, CP Flex coil, large) 

 

Technical Data

  • Dimensions: 1035 mm × 490 mm × 50 mm (L×W×H)

General Requirements

  • MAGNETOM Symphony

Compatible with all versions on listed systems

Please Note: Additional technical pre-requisites may apply. Upon receiving your request, your local Siemens representative will clarify whether your system meets the requirements.

Subscription Button Icon
Be the first to know about our events, training, and news