CP Neck Array Coil

CP Neck Array Coil provides detailed images of the neck and c-spine with high resolution.

Features & Benefits

General

  • 3-element coil design with 3 integrated preamplifiers, (1 CP pair, 1 LP element)
  • Connects into the CP Spine Array
  • Operates in an integrated fashion with the CP Spine Array, for coverage of the posterior and anterior neck region
  • No coil tuning


Applications

  • Neck
  • Larynx/esophagus
  • Cervical spine
  • MR Angiography
  • Mediastinum
  • Combined head/neck examination


Can be combined with:

  • CP Head Array coil (e.g. for MRA of carotid arteries)
  • CP Spine Array coil (e.g. for cervical spines)
  • CP Body Array Extender (e.g. for brachial plexus)


Technical Data

  • Dimensions: 490 mm × 310 mm × 150 mm (L×W×H)

General Requirements

  • MAGNETOM Symphony

Compatible with all versions on listed systems

Please Note: Additional technical pre-requisites may apply. Upon receiving your request, your local Siemens representative will clarify whether your system meets the requirements.

Subscription Button Icon
Be the first to know about our events, training, and news