CP Extremity Coil (MAGNETOM Skyra)

CP Extremity Coil (MAGNETOM Skyra)
 
Get a Quote

General

  • Transmit / receive coil
  • Upper coil part removable
  • Holder allows off-center positioning to keep knee or foot which is not under examination in a comfortable position
  • No coil tuning
  • Connection via Tim Coil Interface 3T 

 

Applications

  • Knee
  • Ankle
  • Peripheral MR Angiography

 

Technical Data

  • Dimensions: 265 mm × 360 mm × 310 mm (L × W × H)
  • Minimum inner dimension: 154 mm  

 

General Requirements

System

Minimum Software Version

syngo MR D11

Other

Please Note: Additional technical pre-requisites may apply. Upon receiving your request, your local Siemens representative will clarify whether your system meets the requirements.

Related Products, Services & Resources