CP Extremity Coil (MAGNETOM Aera)

CP Extremity Coil (MAGNETOM Aera)
 
Get a Quote

General

  • Transmit/ receive coil
  • Upper coil part removable
  • Holder allows off-center positioning to keep knee or foot which is not under examination in a comfortable position
  • No coil tuning
  • Connection via Tim Coil Interface 1.5 T 

 

Applications

  • Knee
  • Ankle
  • Peripheral MR Angiography

 

Technical Data

  • Dimensions: 405 mm × 270 mm × 290 mm (L × W × H)
  • Minimum inner dimension: 190 mm

 

General Requirements

System

Minimum Software Version

syngo MR D11

Other

Please Note: Additional technical pre-requisites may apply. Upon receiving your request, your local Siemens representative will clarify whether your system meets the requirements.

Related Products, Services & Resources