Holder allows off-center positioning to keep knee or foot which is not under examination in a comfortable position
No coil tuning
Connection via Tim Coil Interface 1.5 T
Applications
Knee
Ankle
Peripheral MR Angiography
Technical Data
Dimensions: 405 mm × 270 mm × 290 mm (L × W × H)
Minimum inner dimension: 190 mm
General Requirements
System
Minimum Software Version
syngo MR D11
Other
Please Note: Additional technical pre-requisites may apply. Upon receiving your request, your local Siemens representative will clarify whether your system meets the requirements.
Did this information help you?
Thank you.
Would you like to provide detailed feedback?
125 / 125
Subscribe to news from Siemens Healthineers USA
Be the first to know about our events, training, and news