CP Body Array Flex Coil and Extender

CP Body Array Flex Coil and Extender, a super-light coil with high-image quality for, e.g. abdominal examinations.

Features & Benefits

General

  • 4-element coil design with 4 integrated preamplifiers, (2 CP pairs)
  • Connects into the CP Spine Array
  • Operates in an integrated fashion with the CP Spine Array
  • Prepared for combination with the CP Body Array Extender
  • No coil tuning
  • iPAT compatible
  • Coverage in z-direction 30 cm


Applications

  • High resolution imaging of thorax (incl. heart) and abdomen

 

Can be combined with:

  • CP Head Array coil (e.g. for extended MRA of cervical and brachial arteries)
  • CP Spine Array coil (e.g. standard abdominal imgaging)
  • CP Body Array Extender (e.g. comprehensive abdominal imaging)
  • All flexible coils (e.g. CP Flex coil, small, CP Flex coil, large)
    Peripheral CP Angio Array (PAA) coil (e.g. for the measurement of the pelvic vessels)


Technical Data

  • Dimensions: 316 mm × 460 mm × 42 mm (L×W×H)

 


CP Body Array Extender

General

  • 4-element coil design with 4 integrated preamplifiers, (2 CP pairs)
  • Plugs into the connector field aside the CP Head Array
  • Coverage in z-direction 30 cm
  • Directly combinable with the CP Body Array Flex, increasing the coverage to about 55 cm in z-direction
  • Operates in an integrated fashion with the CP Body Array Flex and the CP Spine Array coil
  • No coil tuning
  • iPAT compatible


Applications

  • High resolution imaging of thorax (incl. heart) and abdomen


Can be combined with:

  • CP Head Array coil (e.g. for extended MRA of cervical and brachial arteries)
  • CP Spine Array coil (e.g. standard abdominal imgaging)
  • CP Neck Array coil (e.g. for brachial plexus)
  • CP Body Array Flex (e.g. comprehensive abdominal imaging)
  • All flexible coils (e.g. CP Flex coil, small, CP Flex coil, large)
  • Peripheral CP Angio Array (PAA) coil (with LFoV Adapter : to include abdominal vessels up to the diaphragm)


Technical Data

  • Dimensions: 316 mm × 460 mm × 42 mm (L×W×H)

General Requirements

  • MAGNETOM Symphony

Compatible with all versions on listed systems

CP Body Array Extender sold separately from Coil

Please Note: Additional technical pre-requisites may apply. Upon receiving your request, your local Siemens representative will clarify whether your system meets the requirements.

Subscription Button Icon
Be the first to know about our events, training, and news