Breast Matrix Coil

4-element design, standard breast imaging matrix coil.

Features & Benefits

General

  • 4-element design with 4 integrated preamplifiers, 2 clusters with 2 elements each
  • Padded for imaging in prone position
  • Stabilizing pads for wide anatomical variations
  • Mediolateral compression capability
  • No coil tuning
  • iPAT-compatible

 

 Applications

  • Simultaneous high resolution imaging of both breasts in all directions
  • Uni- or bi-lateral imaging of the breasts in sagittal direction
  • Visualization of axilla region


Can be combined with

  • Body Matrix coils
  • All flexible coils for even more axillary coverage (e.g. CP Flex coil, small, CP Flex coil, large)


Matrix Coil Mode

  • 2-channel CP Mode
  • 4-channel Dual Mode


Technical Data

  • Dimensions: 500 mm × 520 mm × 135 mm (L×W×H)

General Requirements

  • MAGNETOM Symphony

syngo MR B13
syngo MR C11

Please Note: Additional technical pre-requisites may apply. Upon receiving your request, your local Siemens representative will clarify whether your system meets the requirements.

Subscription Button Icon
Be the first to know about our events, training, and news