Body/Spine Array Coil, medium

Phased array receive coils with four coil elements each.

Features & Benefits

General

  • Phased array receive coils with four coil elements each
  • Three different coil sizes, additional to standard Body/Spine Array Coil, large, suitable for most patients
  • iPAT-compatible (integrated Parallel Acquisition Technique)
  • 2 channel imaging standard, 4 channel imaging with option “Multi RF Channel Booster”
  • Medium coil: 36×25.5 cm (14.2×10 in) (internal W×H) (For patients with a circumference of approx. 96.5 cm/ 38 in)
  • Upper coil parts removable for easy patient positioning
  • Patient-friendly design for maximum patient comfort


Applications

  • Imaging of the thoracic region, the abdomen,  pelvis and thighs
  • MR Angiography
  • Spine imaging

General Requirements

System

Other

Please Note: Additional technical pre-requisites may apply. Upon receiving your request, your local Siemens representative will clarify whether your system meets the requirements.

Subscription Button Icon
Be the first to know about our events, training, and news