Body 13

This light-weight coil with SlideConnect technology enables easy coil set up and enhances patient comfort. The Body 13 is typically used in combination with the Spine 18 for examinations of the thorax, abdomen, pelvis or hip and is also well suited for cardiac or vascular applications.

Features & Benefits

General

  • Body 13 coil has a 13-channel design with 13 integrated preamplifiers
  • Can be combined with additional Body 13 coils for larger coverage
  • No coil tuning and iPAT-compatible in all directions
  • Design of ultra-high density coil with Dual-Density Signal Transfer technology
  • SlideConnect technology for easy coil set up
     

Appplications

  • Thorax (incl. Heart)
  • Abdomen
  • Pelvis
  • Hip
  • Vascular
     

Typically combined with

  • Head/Neck 16
  • Spine 18
  • Addional Body 13
  • Peripheral Angio 16
  • Flex Large 4, Flex Small 4

General Requirements

  • MAGNETOM Amira

syngo MR E11

Please Note: Additional technical pre-requisites may apply. Upon receiving your request, your local Siemens representative will clarify whether your system meets the requirements.

Subscription Button Icon
Be the first to know about our events, training, and news