4-Channel Flex Coils

4-Channel Flex Coils

Multipurpose coils for orthopedic imaging and other applications.

Features & Benefits

4-Channel Flex Coil Interface

  • Four integrated low-noise preamplifiers
  • Allows flexible coil positioning
  • Only one interface necessary for all Flex coils
  • Several Flex Coil Interfaces can be used simultaneously

Imaging of small regions such as small to medium shoulders, wrist, elbow and ankle

  • Wrap-around coil made from soft and flexible material
  • 4 linear polarized elements
  • iPAT-compatible
  • No coil tuning 

Can be combined with

  • All matrix coils
  • All flexible coils (second Flex Coil Interface required)
  • Endorectal Coil

Technical Data

  • Weight: 450 g
  • Dimensions: 366 mm × 174 mm 

Imaging of large regions such as medium to large shoulders, hip and knee

  • Wrap-around coil made from soft and flexible material
  • 4 linear polarized elements
  • iPAT-compatible
  • No coil tuning 

Can be combined with

  • All matrix coils
  • All flexible coils (second Flex Coil Interface required)
  • Endorectal Coil

Technical Data

  • Weight: 550 g
  • Dimensions: 516 mm × 224 mm

 

General Requirements

  • MAGNETOM Symphony
  • MAGNETOM Verio

syngo MR B15
syngo MR C11

4-Channel Flex Coil Interface

Subscription Button Icon
Be the first to know about our events, training, and news