4-Channel BI Breast Coil

4-Channel BI Breast Coil
 
Get a Quote

General

  • Frame
  • 2-channel insert plate coil
  • 2-channel patient pad coil
  • Positioning cushion
  • Head rest
  • Biopsy plate
  • Biopsy set: biopsy box; 2 fixation units (grid and post/pillar); positioning system including 2 needle adapter tubes and oil marker


Applications

  • Simultaneous basic imaging of both breasts in all directions
  • Uni- or bi-lateral basic imaging of the breasts in sagittal direction
  • Uni-lateral biopsy imaging for lateral, medial and cranio-caudal access


Can be combined with

  • Flex Large 4
  • Flex Small 4
  • Loop Coil

 

Technical Data

  • Dimensions: 880 mm × 470 mm × 210 mm (L × W × H)

 

General Requirements

System

Minimum Software Version

syngo MR B15
syngo MR D11

Other

Please Note: Additional technical pre-requisites may apply. Upon receiving your request, your local Siemens representative will clarify whether your system meets the requirements.

Related Products, Services & Resources