32-Channel Head Coil

32-Channel Head Coil
 
Get a Quote

General

  • 32-element design with 32 integrated preamplifiers
  • Upper coil part removable, designed with 12 elements
  • Lower coil part usable without upper part (e.g. for highly claustrophobic patients), designed with 20 elements
  • Coil design with comfortable open view for visual stimulation experiments and reduction of claustrophobic response
  • Cushions (removable) for head stabilization
  • No coil tuning
  • iPAT-compatible
  • Detachable mirror assembly


Applications

  • High resolution head proton imaging
  • MR angiography of the head
  • Functional imaging of the brain


Lower coil part can be combined with

  • Loop Coils


Technical Data

  • Dimensions: 300 mm × 309 mm × 290 mm (L×W×H)

General Requirements

System

Minimum Software Version

syngo MR B15

Other

32-channel configuration
Imager upgrade may be necessary
Please Note: Additional technical pre-requisites may apply. Upon receiving your request, your local Siemens representative will clarify whether your system meets the requirements.

Related Products, Services & Resources