2/10/16-Channel Sentinelle Breast Coil

The 16-channel imaging configuration of the Sentinelle Breast Coil consists of two lateral 4-channel coil elements and an 8-channel coil middle element. It ensures brilliant image quality for high-resolution 2D and 3D MR breast imaging. Techniques for reducing scan times, such as parallel imaging, can be used very well.

The coil can be used in the following configurations:

  • 16-channel diagnostic imaging
  • 10-channel biopsy (bilateral / lateral)
  • 2-channel biopsy (unilateral / medial)

Features & Benefits

The 2/10/16-channel Sentinelle Breast Coil can be used as an breast imaging coil, a bilateral biopsy coil as well as an unilateral biopsy coil providing large biopsy access.
 
General

  • Patient frame
  • Immobilization plate
  • Slider
  • Two 4-channel diagnostic insert coils, two 1-channel biopsy insert coils, one 8-channel medial coil
  • The coil can be used in the following configurations: 16-channel diagnostic imaging, 10-channel biopsy (bilateral / lateral), 2-channel biopsy (unilateral / medial)
  • Breast cushion set
  • Height adjustable head rest
  • Contra-lateral support plate for use in unilateral biopsy
  • Biopsy set for training purposes (grid, marker and training needle kit)

 Applications

  • Simultaneous imaging of both breasts in all directions
  • Uni- or bi-lateral imaging of the breasts in sagittal direction
  • Biopsy imaging for lateral and medial access
  • High-resolution 2D and 3D imaging
  • iPAT factors up to 5
  • For quantitative spectroscopy (syngo GRACE1) a reference bottle can be inserted.

 Technical data

  • Dimensions: 1097 mm × 582 mm × 279 mm

General Requirements

  • MAGNETOM Prisma
  • MAGNETOM Symphony
  • MAGNETOM Sola
  • MAGNETOM Vida
  • MAGNETOM Altea
  • MAGNETOM Verio
  • MAGNETOM Skyra
  • MAGNETOM Aera
  • MAGNETOM Lumina

syngo MR D13A

Only available for
MAGNETOM Avanto Tim+Dot and
MAGNETOM Verio Tim+Dot

 

Please Note: Additional technical pre-requisites may apply. Upon receiving your request, your local Siemens representative will clarify whether your system meets the requirements

1
Subscription Button Icon
Be the first to know about our events, training, and news