16-Channel AI Breast Coil

The 16-Channel AI Breast Coil ensures brilliant image quality for high-resolution 2D and 3D MR breast imaging. In addition, techniques for reducing scan times, such as parallel imaging, can be used in all directions. High-resolution breast imaging with iPAT factor up to 4.

Features & Benefits

General

  • The coil consists of a 16-channel design with 16 integrated preamplifiers. The coil elements are arranged in arrays of 6 elements, plus an axilla element and a cup design element on each side.
  • Frame
  • Positioning cushion
  • Head rest
  • iPAT compatible

 

Applications

  • Simultaneous imaging of both breasts in all directions
  • Uni- or bi-lateral imaging of the breasts in sagittal direction
  • High-resolution 2D and 3D MR breast imaging
  • Unmatched iPAT capabilities, iPAT factors up to 4 

 
Technical Data

  • Dimensions: 710 mm × 470 mm × 200 mm (L × W × H)

General Requirements

  • MAGNETOM Aera
  • MAGNETOM Symphony
  • MAGNETOM Verio

syngo MR B15
syngo MR D11

only valid for Tim Systems
Please Note: Additional technical pre-requisites may apply. Upon receiving your request, your local Siemens representative will clarify whether your system meets the requirements.

Subscription Button Icon
Be the first to know about our events, training, and news