14-Channel Extremity Coil (MAGNETOM ESSENZA)

Advanced extremity coil for highly accelerated high resolution imaging incl. suppression of outside tissue signal.

Features & Benefits

General

  •  Advanced iPAT2 capabilities due to 18-element design
  • Suppression of outside tissue signal
  • Outstanding SNR
  • Upper coil part removable
  • Cushions for patient comfort and stabilization of the anatomy
  • iPAT-compatible in all 3 directions
  • No coil tuning


Applications

  • Examinations of knee, foot, ankle, hand and wrist
  • High SNR of the coil supports high resolution imaging, small FOV imaging and fast imaging

 

Technical Data

  • Dimensions: 536 mm x 240 mm x 313 mm (L x W x H)
  • Inner diameter ≥ 170 mm 

General Requirements

System

Minimum Software Version

syngo MR C15

Other

only with Tim [25x16]
Please Note: Additional technical pre-requisites may apply. Upon receiving your request, your local Siemens representative will clarify whether your system meets the requirements.

Subscription Button Icon
Be the first to know about our events, training, and news