syngo TimCT Oncology uses a sophisticated patient table with excellent position accuracy and a RF shielded table drive as well as Tim (Total imaging matrix) technology: at the same time, local coils with high signal-to-noise ratio (SNR) covering the whole body enable superb image quality and very fast imaging using integrated Parallel Acquisition Techniques (iPAT).
syngo TimCT Oncology
Features & Benefits
syngo TimCT Oncology is based on axial 2D multi-slice sequences for both T1-weighted FLASH and T2-weighted TSE imaging. The TSE variant can also be combined with syngo BLADE for motion insensitivity. The FLASH variant can also be combined with DIXON to acquire inphase, opposed-phase, water and fat images in one measurement.
syngo TimCT Oncology allows a CT-like MR examination:
- Definition of start point and end point of scan area only
- No need to plan in multiple steps
- No need to plan overlapping areas
- No delay, no measurement pauses during table move
- No need for composing
General Requirements
System
- MAGNETOM Sola
- MAGNETOM Sola Cardiovascular Edition
- MAGNETOM Vida
Minimum Software Version
syngo MR B17
Other
syngo BLADE, T-class, 18-Channel Configuration
Please Note: Additional technical pre-requisites may apply. Upon receiving your request, your local Siemens representative will clarify whether your system meets the requirements.
Did this information help you?
Thank you.
Would you like to provide detailed feedback?
125 / 125