syngo MapIt

syngo MapIt provides the protocols and Inline calculation of parametric maps of T1, T2 and T2* properties of the imaged tissue. The application range includes cartilage evaluation of all joints in the body.

Features & Benefits

Features

  • Can be used for all joints
  • 3D VIBE sequence for Inline T1 mapping
  • Multi-echo spin echo sequence for Inline T2 mapping
  • Multi-echo gradient echo sequence for Inline T2* mapping
  • Protocols for fully automated Inline parametric mapping
  • It’s possible to usesyngo Fusion to overlay these maps with their corresponding anatomical image

 

Clinical Applications

  • syngo MapIt allows the early detection of osteoarthritic pathology based on the T1 and T2 and T2* properties of the cartilage.
  • Cartilage transplant evaluation


 

 

General Requirements

  • Biograph mMR
  • MAGNETOM Aera
  • MAGNETOM Amira
  • MAGNETOM Prisma
  • MAGNETOM Skyra
  • MAGNETOM Verio
  • MAGNETOM Vida

syngo MR B15
syngo MR C15
syngo MR D11

Please Note: Additional technical pre-requisites may apply. Upon receiving your request, your local Siemens representative will clarify whether your system meets the requirements.

syngo Image Fusion

Subscription Button Icon
Be the first to know about our events, training, and news