syngo GRAPPA

syngo GRAPPA is a Parallel Imaging Technique, based on k-space which can be used to shorten the acquisition time or increase the spatial resolution in the same examination time.

 

Clinical Applications

  • Faster neuro imaging (Spine, head…)
  • Cardiac imaging with high temporal and spatial resolution
  • Fast dynamic contrast enhanced MR Angiography
  • Abdominal Imaging with shorter breathhold times
  • Fast, high resolution orthopedic imaging
  • Fast whole-body imaging

Features & Benefits

Features

  • syngo GRAPPA works better with linear array coils like "Spine Coil"
  • syngo GRAPPA can be used with small Field of View
  • High SNR of Tim matrix coils allows to trade speed for SNR for more applications

General Requirements

  • MAGNETOM Verio
  • MAGNETOM Vida

syngo MR B13
syngo MR C11

Please Note: Additional technical pre-requisites may apply. Upon receiving your request, your local Siemens representative will clarify whether your system meets the requirements.

Subscription Button Icon
Be the first to know about our events, training, and news