syngo DTI Tractography

syngo DTI Tractography
 
Try

Features

  • Measurement of up to 256 directions of diffusion-weighting with up to 16 different b-values. (up to 192 directions for MAGNETOM ESSENZA)
  • Inline processing of the Fractional Anisotropy (FA) maps, ADC maps and trace-weighted images based on the tensor.
  • 3D syngo DTI Tractography data in color overlaid onto the anatomy with the syngo 3D Neuro Task Card allows easy navigation through the brain.

 

Additional Information

In the brain, the axons of neurons form fiber tracts which impose directionality (anisotropy) on measurements of water diffusion. The aggregate diffusion of water within these tracts is quantified at each point by the diffusion tensor. Multiple parameters can be derived from the diffusion tensor, including the trace, ADC (Apparent Diffusion Coefficient), the relative anisotropy, and the fractional anisotropy. These secondary parameters are independent of the frame of reference and are very sensitive to white matter pathology.

syngo DTI (option, prerequisite) has optimized sequences for a complete description of the diffusion properties of the brain within the scope of the tensor diffusion model, both for anisotropic and isotropic diffusion which support excellent evaluation of diseases of the white matter.

syngo DTI Evaluation (option, prerequisite) is a post-processing tool for data obtained by syngo DTI Tractography and allows for quantitative evaluation of the rate and direction of water motion within a voxel, calculation of different diffusion parameters and visualization of colored diffusion tensor imaging maps like the Fractional Anisotropy maps. syngo DTI Evaluation also enables ROI-based evaluation of parameter images.

syngo DTI and syngo DTI Evaluation will help you identify anatomical substructures and with the help of fiber direction maps and fiber tracts (tractography) you will be able to assess the microstructural aspects of the brain lesions.

General Requirements

System

Minimum Software Version

syngo MR B15
syngo MMWP VE26A
syngo MR C15
syngo MR D11

Other

syngo DTI Evaluation

Please Note: Additional technical pre-requisites may apply. Upon receiving your request, your local Siemens representative will clarify whether your system meets the requirements.


Recommendations

syngo Multimodality Workplace, syngo BOLD 3D Evaluation, Applications training

Related Products, Services & Resources