Inline BOLD Imaging

Examination of intrinsic susceptibility changes in different areas of the brain, induced by external stimulation (motor, visual etc.).

 

Clinical Applications

  • Neurosurgical planning
  • Assess the effects of disease or trauma on brain function
  • Brain mapping

Features & Benefits

Features

  • Automatic real-time calculation of z-score (t-test) maps with Inline Technology, for variable paradigms
  • Compatible with single-shot EPI with high susceptibility contrast for fast multi-slice imaging
  • ART (Advanced Retrospective Technique) for fully automatic 3D retrospective motion correction, for 6 degrees of freedom (3 translations and 3 rotations)
  • Mosaic images for efficient storage and transfer of large data sets
  • Inline calculation of t-statistics (t-maps) based on a general linear model (GLM) including the hemodynamic response function and correcting for slow drifts (GLM not available for MAGNETOM ESSENZA)
  • Overlay of inline calculated statistical results on the EPI images

General Requirements

  • Biograph mMR
  • MAGNETOM Aera
  • MAGNETOM Amira
  • MAGNETOM Prisma
  • MAGNETOM Skyra
  • MAGNETOM Symphony
  • MAGNETOM Verio
  • MAGNETOM Vida

syngo MR B11
syngo MR C15
syngo MR D11

Please Note: Additional technical pre-requisites may apply. Upon receiving your request, your local Siemens representative will clarify whether your system meets the requirements.

Subscription Button Icon
Be the first to know about our events, training, and news