GOBrainPush-button brain exam in 5 minutes*

GOBrain delivers reliable quality at exceptional speed. It enables clinically validated, push-button brain exams, with multiple orientations and all relevant contrasts – in only five minutes1. This fast exam is more tolerable for patients, and helps potentially reduce motion-related artifacts and the need for rescans and sedation. As a result, GOBrain could double throughput and reduces costs per scan

Features & Benefits

GOBrain is supported by Siemens’ Tim 4G RF architecture and ultra-high coil element density, providing excellent SNR and fast acquisition times. GOBrain is additionally supported by AutoAlign Head LS (Landmark Survey) providing push-button functionality and high consistency in imaging. GOBrain has been validated on multiple neurological conditions including stroke, hemorrhage, neoplasm, infection, demyelination and post-operative findings.

Benefits:

  • Clinically validated brain exam with multiple orientations and all relevant contrasts – to help optimize diagnostic processes for neurological patients
  • Potential reduction of the need for sedation and rescans – with a fast, push-button exam to help streamline operating processes
  • Maximized scanner utilization for these core brain examinations – with improved patient throughput and reduced costs per scan

 

Features:

GOBrain is a set of optimized protocols for diagnostic neuroimaging and provides the following contrast and orientations:

  • sagittal T1-weighted GRE
  • axial T2-weighted TSE
  • axial T2 TSE FLAIR
  • axial Diffusion-weighted single-shot EPI
  • axial T2*-weighted EPI-GRE

 

General Requirements

  • MAGNETOM Skyra
  • MAGNETOM Aera

syngo MR E11C

Additional technical prerequisites may apply. Upon receiving your request, your local Siemens representative will clarify whether your system meets the requirements.

Subscription Button Icon
Be the first to know about our events, training, and news