Tim

Deliver exceptional quality and speed in MRI. With Tim.

Tim
 
Contact Us

Tim 4G's unique architecture:
The only fully digital MRI.

Tim 4G systems deliver exceptional image quality by optimizing the entire signal chain. The integrated coil technology is more than just high-channel coils – it is a completely digital RF architecture with a unique DirectRF design.

DirectRF – fully digital design

Integration of all transmit and receive components at the magnet, enabled by the unique digital-in and digital-out design with fiberoptic cables between the magnet and equipment room.

  • Enabler for real-time feedback loops
  • Higher signal purity and improved stability
  • Enhanced image quality, less noise
  • Easier siting

Real-time feedback loop

Dynamic feedback control of the RF transmit system for higher temporal stability and power linearity.

  • Exellent signal stability
  • Accuracy and stability in transmission

 

Tim 4G coils

Tim 4G’s wide coil portfolio includes ultra-high channel coils and enables high coil element density.

  • Designed for excellent SNR and speed
  • Designed with patient comfort in mind
  • Designed for optimized ease-of-use

 

Dual-density signal transfer

Signals from two different coil elements can be sent with different frequencies on a single wire, unlocking the potential for higher density coils. The signals are separated again in the receiver to enable a unique 1-to-1 element /channel relationship.

  • Less signal interference, greater robustness
  • Higher SNR
  • Less and thinner cables enable easier handling of high-channel coils 

Clinical Benefits

The precision of Tim 4G enables you to achieve excellent image quality and speed in MRI.

Fast, high-resolution imaging 

enables Siemens unique applications such as CAIPIRINHA for ultra-fast breath holds or TimCT (Continous Table move) for a smooth workflow for large Field of View applications.

Larger and more flexible coverage

Up to 204 coil elements can be used in combination with up to 128 RF channels.

  • The extensive coil portfolio offers extended coverage and more flexibility in scanning diverse body regions
  • Dual-Density Signal Transfer enables a higher number of coil elements, higher SNR and 50% fewer cables

 



Patient Benefits

Tim 4G ensures patients enjoy the most comfortable scan experience.

Maximized patient comfort:

  • Tim 4G coils are light weight and flexible in use for increased patient cooperation and satisfaction.
  • Patient-friendly coil design (e.g. “holes” in the Body 18 coil for breathability)
  • Innovative open design makes it easier to handle immobile patients

 



Business Benefits

Conduct more exams per day with the Tim 4G productivity enhancements for faster patient set-up and easy handling.

40% higher productivity with Tim2
Change in productivity after a Tim upgrade at X-Leme Clinic in Brazil in 2006.

Additional increase in productivity with Tim 4G's Dockable Table.

  • Prepare patients outside the scanner room
  • Integrated Spine coil
  • Easy transport, comfort for immobile patients, and flexibilty in emergency situations
  • fits the needs for patients up to 250 kg / 550 lb supporting full weight capacity in vertical and horizontal movement

Faster set-up times and focus on the patient – with DirectConnect and
SlideConnect coils

  • Faster connections
  • Easier set-up
  • Less hassle

 

Future Security with an advancing coil portfolio

  • broad coil portfolio, allowing to perform all applications from routine to advanced to help you offering comprehensive MRI services and high quality care to your patients.
  • new coil developments - keeping you always secure, always ahead 


1Measured at 1.5T, iPAT 3. SNR quantification based on phantom measurement, mean value of the SNR in the phantom, transversal orientation. Data on file.

2The statements by Siemens' customers described herein are based on results that were achieved in the customer's unique setting. Since there is no "typical" hospital and many variables exist (e.g., hospital size, case mix, level of IT adoption) there can be no guarantee that other customers will achieve the same results.