MAGNETOM RT Pro edition for MAGNETOM Vida

The time is now for MR in RT – with BioMatrix.

MAGNETOM RT Pro edition for MAGNETOM Vida
 
Contact Us

The tailored hardware and software of the MAGNETOM RT Pro edition for MAGNETOM Vida can assist you in increasing your institution’s RT planning capabilities and supports the advancement of patient outcomes.. Thanks to a wide range of positioning equipment and new coils, the MAGNETOM RT Pro edition for MAGNETOM Vida paves the way for more precise and reproducible RT planning. In addition to BioMatrix Technology, the MAGNETOM Vida comes with new features and RT protocols that support the demands of RT professionals.

The MAGNETOM RT Pro edition for MAGNETOM Vida at a glance:


Support precision in radiotherapy with MRI intelligence

Confidently integrate MRI information into radiotherapy treatment decisions.

RT treatment planning at 3T

The MAGNETOM Vida achieves new levels of 3T performance with an all-new magnet which provides excellent homogeneity and geometric accuracy. It also offers a large Field-of-View (55 x 55 x 50 cm3) and a gradient strength of up to 60/200 mT/m/ms, simultaneously providing an increased SNR in diffusion-weighted imaging. Trendsetting applications like RESOLVE, and StarVIBE, deliver excellent image quality for multiple body regions to support precise radiotherapy treatment planning.

RT treatment planning with BioMatrix Technology

BioMatrix Technology, available exclusively on the MAGNETOM Vida, addresses the challenges of biovariability in order to truly personalize MRI exams, and increase precise, reproducible imaging for more efficient RT planning, monitoring, and follow up.

BioMatrix Sensors utilize respiratory sensors that are embedded directly in the spine coil to acquire and display the patient’s respiration data as soon as the patient lies on the table – even when the RT positioning equipment is in use. The optimal exam strategy can then be selected.

BioMatrix Tuners encompass SliceAdjust technology to adapt to challenging anatomical regions-driving robustness and reproducible high-quality imaging for all patients. SliceAdjust provides reliable and distortion-free whole-body DWI scans. The result: no broken spine artifacts for excellent correlation with anatomical scans.

BioMatrix Interfaces simplify how the user interacts with the scanner. With one-touch, using the Select&GO screen and the underlying BioMatrix Body Model, positioning can be performed 30%1 faster and delays due to incorrect positioning can be avoided. Users simply select the body region to be scanned for reliable patient positioning-without the need for detailed anatomical knowledge or extensive experience with MRI positioning.

The new BioMatrix dockable table makes patient preparation and transportation easy for any user and any patient. You can now prepare your patient directly on the BioMatrix dockable table in a separate room, freeing up the MR room for other MRI scans. Once the patient preparation is complete, the BioMatrix dockable table with eDrive support provides motorized assistance so that even the heaviest patient can be moved effortlessly to and from the scanner.
 


Scan patients consistently in the treatment position

In order to provide precise and reproducible patient positioning from the beginning, the MAGNETOM RT Pro edition for MAGNETOM Vida offers dedicated hardware for high-quality MR imaging in the treatment position.

Reproducible patient positioning with dedicated RT Positioning Equipment

To fully utilize MR imaging capabilities for RT treatment planning, leading RT vendors (Qfix, CIVCO, and Orfit) provide positioning equipment that is compatible with all MAGNETOM RT Pro edition scanners. All RT positioning equipment is tailored to the 70-cm, open bore design to support smooth workflows and easy patient preparation for optimal accuracy in radiation therapy. The LAP DORADOnova MR3T laser bridge is MRI compatible and supports a precise patient-marking process.

High resolution imaging with new ultra-high-density coils

The MAGNETOM Vida comes with a wide range of coils that achieve precise image quality in the treatment position. Thanks to an ultra-high coil element density, the new BioMatrix and UltraFlex coils provide an increased SNR and enable high acceleration factors that can save considerable time. The high flexibility and easy application of the UltraFlex coils expedite patient positioning and provide high-resolution imaging for various body regions.


Rely on intuitive and dedicated RT workflows

Routinely use soft-tissue contrast to spare organs at risk and smoothly integrate multi-modal information for RT contouring.2

Expand your capabilities with the RT Dot Engine

The MAGNETOM RT Pro edition for MAGNETOM Vida comprises dedicated software and applications that advance your capabilities in treatment planning. Workflow guidance with the RT Dot Engine helps ensure consistent scan results. All protocols included are optimized to improve spatial integrity. Fast isotropic 3D sequences and distortion correction deliver high spatial integrity in anatomical regions where it’s most critical to have precise information.

Maximize RT imaging intelligence with the syngo.via RT Image Suite2

The practical integration of acquired MRI data into existing RT workflows is often compromised by limited capabilities of RT planning software solutions to visualize non-axial image data. This missing link is closed with the syngo.via RT Image Suite, a dedicated imaging-for-RT software solution that enables multi-modality image viewing, registration, and contouring. Additional syngo.via software packages support tumor quantification and treatment response assessment to help optimize therapy to meet individual needs and improve outcomes.

Related Products, Services & Resources

1Data on file.

2syngo.via RT Image Suite needed.