MAGNETOM RT Pro edition for MAGNETOM Vida

The time is now for MR in RT with BioMatrix

MAGNETOM RT Pro edition for MAGNETOM Vida
 
Contact Us

MAGNETOM Aera and MAGNETOM Skyra are MR systems that can meet the needs of high-precision radiation therapy. Excellent image quality and speed are possible with its Tim 4G technology combined with leading applications. Their 70 cm Open Bore can fit a variety of immobilization devices.


Components of MAGNETOM RT Pro edition

ComponentsVendorRemarks
Tim 4G coilsSiemensrequired
Tim Dockable TableSiemensrecommended
RT Positioning PackageCIVCO,
Orfit
required
External laser systemsLAPrecommended for virtual simulation

 

Tim 4G coil arrangements for radiation therapy imaging

Tim 4G coilsMountingAlternative / Option
Brain
Two Flex 4 (Small/Large)
with interfaces
Head coil mountsOne Flex 4 (Small/Large)
+ Body 18 or Body 6 for MAGNETOM Aera, Tim [204x24]
 
Head & Neck
Two Flex 4 (Small/Large)
with interfaces
+ Body 18 long or Body 6 long for MAGNETOM Aera, Tim [204x24]
+ Spine 32
Head coil mounts
+ Body coil mounts
One Flex 4 (Small/Large)
+ Body 18 or Body 6 for MAGNETOM Aera, Tim [204x24]
+ Spine 32
 
Abdominal / Pelvic
Body 18 or Body 6 for MAGNETOM Aera, Tim [204x24]
+ Spine 32
Body coil mountsA second Body 18 can
be used for obese patients

 

Note: The brackets indicate alternatives.

Related Products, Services & Resources