GOBrain & GOBrain+ Protocols

GOBrain & GOBrain+ Protocols
 
Contact Us

GOBrain+ Protocols

GOBrain+ expands GOBrain to additionally support brain imaging with contrast medium. Additional optimized sequences include an axial T1-weighted sequence administred pre- and post-contrast and a post-contrast MPRage.

Please note: Protocols are based on software version syngo.MR E11A.
 

Imaging protocols courtesy of Massachusetts General Hospital, Boston, MA, USA.
 

Courtesy of Bart Schraa, MSc., Master MR Application Specialist at Siemens Canada Ltd., Oakville, ON, Canada.

 

GOBrain is available for MAGNETOM Aera and MAGNETOM Skyra.
GOBrain+ is available for MAGNETOM Aera and MAGNETOM Skyra with Tim 4G [204 x 48], [204 x 64], and [204 x 128].