MR Neuro Imaging

Understanding complexity

MR Neuro Imaging
Contact Us

MRI is the ultimate tool for diagnostic imaging and neuroscience research. Providing morphological images with the highest spatial resolution and unmatched soft tissue contrast as well as unique functional information of the CNS.
97% of MRI sites perform brain exams and 1 in 4 MRI scans is of the brain,1 making it one of the most commonly performed exams in neurology. But reimbursements have dropped by 45%,2 and improved throughput is crucial.

Related Products, Services & Resources

1IMV MR Market Outlook Report. November 2014

2Medicare Physician Fee Schedule 2015, estimated national average for CPT Code 70551 MRI Brainstem without Dye

3Boulter DJ, et al. The 5-minute brain MRI: Rapid parallel imaging with 32 channel coil. Paper presented at: ASNR 2014. Proceedings of the 52nd Annual Meeting of the American Society of Neuroradiology; 2014 May 17-22; Montreal, Canada.
Prakkamakul et al. Qualitative comparison of a 5 minute general optimized brain protocol and a conventional magnetic resonance protocol for brain imaging. Manuscript submitted for publication.