MAGNETOM Terra

The first 7T for clinical use

MAGNETOM Terra
 
Subscribe to Newsletter

MAGNETOM Terra1 comes equipped with the latest ultra-high-field technological features.

Magnet System 
Field strength7 Tesla
Bore size60 cm
Magnet length270 cm
Helium consumptionZero Helium boil-off technology
ShimmingPassive and active
  
Gradient strengthXR Gradients (80 mT/m @ 200 T/m/s)
  
RF technologyTim [32 x 32], [64 x 64]
  
Siting and Installation 
System length297 cm cover to cover
System weight (in operation)< 25 tons
Minimum room size2< 85 m2

 

MAGNETOM Terra comes with these Siemens' unique technologies
 

Tim: MAGNETOM Terra is equipped with Tim (Total imaging matrix) technology, which provides up to 64 coil elements and up to 64 receive channels for the excellent image quality and accuracy you need.

Trendsetting Applications: An MRI scanner is more than just hardware and software. syngo MR E11 on MAGNETOM Terra brings trendsetting applications to ultra-high-field imaging, helping you expand your MRI services.

Life Design: MAGNETOM Terra’s improved workflow helps you improve patient and/or volunteer experience. Optimized siting and installation requirements, as well as ensuring future security of your MRI, are inherent parts of our design philosophy. The scanner’s brand-new magnet, which is 50 percent lighter than any 7T magnet produced to date, can be shipped cold via airfreight and integrated more easily into clinical environments, even on upper floors.

Related Products, Services & Resources

1Intended for patients > 30 kg/66 lbs.

2Minimum total space requirement for magnet, electronics, and console room