MAGNETOM Vida

Embrace human nature at 3T

MAGNETOM Vida
 
Contact Us

MAGNETOM Vida achieves new levels of 3T performance with a completely new magnet and system architecture to support the clinical, operational, and financial requirements facing MRI today.

Magnet System 
Field strength3 Tesla
Bore size70 cm / 2.30 ft Open Bore design
Helium consumptionZero Helium boil-off technology
ShimmingPassive and active
  
RF technologyTim [204 x 64], [228 x 128]
  
Gradient strengthXQ gradients 45/200 simultaneously [2.03 MW]
XT gradients 60/200 simultaneously [2.70 MW]
  
Power consumptionEcoPower technology
  
Siting and Installation 
System length186 cm / 6.10 ft cover to cover
System weight (in operation)7.35 tons / 15,432.36 lb
Minimum room size131 m1 / 333.68 sq ft

 

Related Products, Services & Resources

1Minimum total space requirement for magnet, electronics, and console room.