MAGNETOM Vida – the first 3T MRI scanner with BioMatrix Technology – embraces human nature and the unique set of challenges that each patient brings to the MRI exam. By embracing these challenges, we overcome patient variability – ushering in a paradigm shift in MRI. The outcome: fewer rescans, predictable scheduling and consistent, high-quality personalized exams for high-end clinical routine as well as clinical research.

MAGNETOM VidaEmbrace human nature at 3T
Features & Benefits

myExam Companion1
Gradient powerUltra-high density 3T coilsTurbo SuiteFree-breathing applicationsBioMatrix dockable table with eDriveBioMatrix Select&GOBioMatrix TunersBioMatrix SensorsEco-PowerDeep Resolve5

Embrace full 3T performance with unparalleled magnet and gradient power
3T MRI is synonymous with high-performance clinical MRI. With 3T MRI, the expectation is to push and redefine the limits of what is possible in diagnostic imaging.
An all-new 3T magnet
MAGNETOM Vida comes with an all-new 3T magnet, which provides excellent homogeneity throughout the entire measurement volume and a large Field-of-View of 55 x 55 x 50 cm3. The result: fast examinations with robust and reliable fat saturation throughout the entire imaging volume, which is especially important in abdominal or off-center applications.
A new level of gradient power
With a gradient strength of up to 60/200 simultaneously for up to 25% higher SNR in diffusion weighted imaging, MAGNETOM Vida offers MR research power – but now in a patient-friendly 70 cm setting.
Cost-efficient energy management
An intelligent power management disables power-consuming components during scan breaks – EcoPower shuts off the cold head in standby, resulting in up to 30% energy savings compared to the industry average (COCIR average of MRI vendors4).

Embrace true 3T productivity with Turbo Suite and myExam Companion
MAGNETOM Vida embraces true 3T productivity and makes fast scan times and push-button examinations become clinical reality. At the core of its impressive acquisition speed lies our exclusive Turbo Suite: Disruptive acceleration technologies (e.g. Simultaneaous Multi-Slice and Compressed Sensing) shortening the entire examinations for the whole spectrum of clinical MRI, while keeping the quality of exam results.
myExam Companion breaks down the barriers of complex MRI operations using a new philosophy on how to operate MRI.
myExam Assist provides guided workflows. Users can select exam strategies or flexibly adapt them based on the patient’s condition. It allows for high quality, efficient exams even when conditions change.
myExam Cockpit allows users to customize intuitively. It provides a central workspace for protocol management. Users can set up and maintain protocols, build knowledge into standardized exams and make those continuously available for every user in the MRI department.
GO Technologies are a family of solutions that accelerates the entire workflow of the examination: from patient positioning to result distribution.
Deep Resolve - Faster than ever before
Deep Resolve is an AI-powered image reconstruction technology that takes advantage of convolutional neural networks that accelerate MR scans, making them faster than ever before. Faster scans boost workflow efficiency while improving the patient experience. Deep Resolve’s raw data-to-image reconstruction and very fast acquisition are game changers in MRI, helping generate actionable insights that can be diagnostically relevant. An open interface6 is designed to encourage collaboration and co-creation in a secure digital environment. Deep Resolve technology is taking one more step towards building a healthier world for everyone.

StudyID: 2aaaa2260

StudyID: 2199

StudyID: 2aaaa2230

StudyID: 2aaaa2200

StudyID: 2aaaa2201

StudyID: 2aaaa2260

StudyID: 2199

StudyID: 2aaaa2230

StudyID: 2aaaa2200

StudyID: 2aaaa2201

StudyID: 2aaaa2260






Embrace new 3T clinical capabilities with Inline Compressed Sensing
With Turbo Suite Elite, MAGNETOM Vida provides access to patients previously excluded from MRI because of their medical condition or the exam’s prohibitively complicated nature. Compressed Sensing Cardiac Cine and Compressed Sensing GRASP-VIBE enable free-breathing exams which help improve the patient experience, while extending your range of services. Significantly simplified procedures with automated workflow strengthen clinical fields with growth potential such as whole-body MRI.
Clinical Use
See the consistent high-quality perzonalized exams of MAGNETOM Vida and our BioMatrix technology.

Full whole-body coverage in only 5 stations
- BioMatrix Head/Neck 20
- 2 x Body 18
- BioMatrix Spine 72
- Peripheral Angio 36
Courtesy of University Hospital Tübingen, Germany

SMS RESOLVE
SMS RESOLVE
PAT 2 SMS 2, b1000 | 1.0 x 1.0 x 4.0 mm3 | TA 2:32 min
- BioMatrix Head/Neck 64
Customer contribution from Austria

3D CS SPACE DIR
Left:
3D SPACE DIR | PAT 2 | 1.4 mm iso | TA 6:07 min
Right:
3D CS SPACE DIR | CS 7 | 1.0 x 1.0 x 1.0 mm3 (interpolated) | TA 3:07 min
- BioMatrix Head/Neck 20

DTI fibertracking 64 directions, post-processed with Neuro 3D
- BioMatrix Head/Neck 64

C-spine imaging with and without CoilShim
- BioMatrix Head/Neck 20 (18°tilt)

BioMatrix SliceAdjust
- BioMatrix Spine 32

Brachial plexus - 3D T2 SPACE
- BioMatrix Head/Neck 64
- UltraFlex Large 18

Hip imaging with the new UltraFlex coils
- UltraFlex Large 18
Courtesy of Radiologie München Harlaching, Munich, Germany

Knee imaging - with the new Tx/Rx Knee 18
- Tx/Rx Knee 18
Courtesy of University Hospital Tübingen, Germany

Foot/Ankle imaging with the new UltraFlex coils
- UltraFlex Large 18
Courtesy of Radiologie München Harlaching, Munich, Germany

Shoulder imaging
Left:
PD TSE FS | PAT 2 | 0.4 x 0.4 x 3.0 mm3 | TA 4:06 min
Right:
SMS PD TSE FS | PAT 2 SMS 2 | 0.4 x 0.4 x 3.0 mm3 | TA 3:08 min
- Shoulder Shape 16

Abdominal imaging with the new Contour 24 coil.
- Contour 24 Coil

3D T1 CAIPIRINHA VIBE Dixon
50 cm z-FOV
Full abdominal coverage from liver dome down to the pelvis allow for comprehensive oncological scans in one station with excellent quality.
- Body 18
- BioMatrix Spine 72

High-resolution MRCP
3D T2 SPACE | PAT 3 | 0.5 x 0.5 x 1.0 mm3 | TA 5:05 min resp. triggered
Middle:
3D T2 CS SPACE | CS 20 | 0.5 x 0.5 x 1.0 mm3 | TA 1:26 min resp. triggered
Right:
3D T2 CS SPACE | CS 23 | 0.4 x 0.4 x 1.6 mm3 | TA 0:15 min breath-hold
- Body 18
- BioMatrix Spine 32

Compressed Sensing GRASP-VIBE
- Body 18
- BioMatrix Spine 72
Courtesy of University Hospital Tübingen, Germany

BioMatrix Respiratory Sensor
T2 TSE fBLADE FS
- BioMatrix Spine 72
- Body 18

MR Angiography of the carotids
- BioMatrix Head/Neck 20
- BioMatrix Spine 32
3aaaa0156

Compressed Sensing Cardiac Cine
Left:
- BioMatrix Spine 32
- Body 18
- BioMatrix Spine 72
1 Courtesy of Benson Radiology, Australia
2 Courtesy of University Hospital Erlangen, Germany

Full whole-body coverage in only 5 stations
- BioMatrix Head/Neck 20
- 2 x Body 18
- BioMatrix Spine 72
- Peripheral Angio 36
Courtesy of University Hospital Tübingen, Germany

SMS RESOLVE
SMS RESOLVE
PAT 2 SMS 2, b1000 | 1.0 x 1.0 x 4.0 mm3 | TA 2:32 min
- BioMatrix Head/Neck 64
Customer contribution from Austria

3D CS SPACE DIR
Left:
3D SPACE DIR | PAT 2 | 1.4 mm iso | TA 6:07 min
Right:
3D CS SPACE DIR | CS 7 | 1.0 x 1.0 x 1.0 mm3 (interpolated) | TA 3:07 min
- BioMatrix Head/Neck 20

DTI fibertracking 64 directions, post-processed with Neuro 3D
- BioMatrix Head/Neck 64

C-spine imaging with and without CoilShim
- BioMatrix Head/Neck 20 (18°tilt)

BioMatrix SliceAdjust
- BioMatrix Spine 32

Brachial plexus - 3D T2 SPACE
- BioMatrix Head/Neck 64
- UltraFlex Large 18

Hip imaging with the new UltraFlex coils
- UltraFlex Large 18
Courtesy of Radiologie München Harlaching, Munich, Germany

Knee imaging - with the new Tx/Rx Knee 18
- Tx/Rx Knee 18
Courtesy of University Hospital Tübingen, Germany

Foot/Ankle imaging with the new UltraFlex coils
- UltraFlex Large 18
Courtesy of Radiologie München Harlaching, Munich, Germany

Shoulder imaging
Left:
PD TSE FS | PAT 2 | 0.4 x 0.4 x 3.0 mm3 | TA 4:06 min
Right:
SMS PD TSE FS | PAT 2 SMS 2 | 0.4 x 0.4 x 3.0 mm3 | TA 3:08 min
- Shoulder Shape 16

Abdominal imaging with the new Contour 24 coil.
- Contour 24 Coil

3D T1 CAIPIRINHA VIBE Dixon
50 cm z-FOV
Full abdominal coverage from liver dome down to the pelvis allow for comprehensive oncological scans in one station with excellent quality.
- Body 18
- BioMatrix Spine 72

High-resolution MRCP
3D T2 SPACE | PAT 3 | 0.5 x 0.5 x 1.0 mm3 | TA 5:05 min resp. triggered
Middle:
3D T2 CS SPACE | CS 20 | 0.5 x 0.5 x 1.0 mm3 | TA 1:26 min resp. triggered
Right:
3D T2 CS SPACE | CS 23 | 0.4 x 0.4 x 1.6 mm3 | TA 0:15 min breath-hold
- Body 18
- BioMatrix Spine 32

Compressed Sensing GRASP-VIBE
- Body 18
- BioMatrix Spine 72
Courtesy of University Hospital Tübingen, Germany

BioMatrix Respiratory Sensor
T2 TSE fBLADE FS
- BioMatrix Spine 72
- Body 18

MR Angiography of the carotids
- BioMatrix Head/Neck 20
- BioMatrix Spine 32
3aaaa0156

Compressed Sensing Cardiac Cine
Left:
- BioMatrix Spine 32
- Body 18
- BioMatrix Spine 72
1 Courtesy of Benson Radiology, Australia
2 Courtesy of University Hospital Erlangen, Germany

Full whole-body coverage in only 5 stations
- BioMatrix Head/Neck 20
- 2 x Body 18
- BioMatrix Spine 72
- Peripheral Angio 36
Courtesy of University Hospital Tübingen, Germany


















Technical Details
Magnet System |
|
Field strength | 3 Tesla |
Bore size | 70 cm / 2.30 ft Open Bore design |
Helium consumption | Zero Helium boil-off technology |
Shimming | Passive and active |
|
|
Gradient strength | XQ gradients 45/200 simultaneously [2.03 MW] |
|
|
Power consumption | Eco-Power technology |
|
|
Siting and Installation |
|
System length | 186 cm / 6.10 ft cover to cover |
System weight (in operation) | 7.35 tons / 15,432.36 lb |
Minimum room size8 | 31 m2 / 333.68 sq ft |
Did this information help you?
Thank you.
myExam Assist and myExam Cockpit are planned to be released with software version syngo MR XA50A for this product, which is 510(k) pending.
Data on file.
The new feature which supports this claim is pending 510(k) clearance and is not yet commercially available in the United States. Its future availability cannot be guaranteed.
The product is still under development and not commercially available yet. Its future availability cannot be ensured.
Deep Resolve Boost for MAGNETOM Vida is pending 510(k) clearance and is not yet commercially available in the United States. Its future availability cannot be guaranteed.