MAGNETOM Spectra

It´s the key to 3T.

MAGNETOM Spectra
 
Contact Us

The Tim Application Suite offers a complete range of clinically optimized examinations for all regions. The Tim Application Suite – allowing excellent head-to-toe imaging – is provided standard on the MAGNETOM Spectra.


Neurology

Comprehensive head and spine examinations can be performed with dedicated programs. High-resolution protocols and fast protocols for uncooperative patients are provided. The Neuro Suite also includes protocols for diffusion imaging, perfusion Neurology imaging, and fMRI.


Angiography

Excellent MR Angiography can be performed to visualize arteries and veins with or without contrast agent.


Cardiology

The Cardiac Suite covers comprehensive 2D routine cardiac applications, ranging from morphology and ventricular function to tissue characterization. Featuring syngo® BEAT 2D in conjunction with iPAT and T-PAT techniques.


Body

The Body Suite is dedicated for clinical body applications. Ultra-fast high-resolution 2D and 3D protocols are provided for abdomen, pelvis, MR Colonography, MRCP, dynamic kidney, and MR Urography applications.

2D PACE technique makes body imaging easy allowing for multi-breath hold examinations as well as free breathing during the scans. Motion artifacts are greatly reduced with 2D PACE Inline technology.


Oncology

MR imaging has an excellent advantage of soft tissue contrast, multiplanar capabilities and the possibility of selectively suppressing specific tissue e.g. fat or water. The Onco Suite features a collection of sequences as well as protocols and evaluation tools that may be used in a detailed screening of clinical indications, such as in hepatic neoplasms.
 


Orthopedics

The Ortho Suite is a comprehensive collection of protocols for joint imaging including the spine. It includes high-end high resolution as well as fast 2D and 3D imaging sequences like MEDIC, SPACE, VIBE or DESS, various fat suppression techniques and protocols for dedicated clinical needs motion-insensitive protocols.


Women's Health

MR imaging provides excellent tissue contrast that may be useful in the evaluation of the breasts. Extremely high spatial and temporal resolution can be achieved in very short measuring times by using iPAT with syngo® GRAPPA. Excellent soft tissue differentiation, customized protocols (e.g. with fat saturation or water excitation or silicone excitation), as well as flexible multiplanar visualization allow for fast, simple and reproducible evaluation of MR breast examinations.
 


Dot (Day optimizing throughput)

Dot is the next movement in MRI. As a comprehensive workflow solution, Dot provides a customizable framework for patient personalization, step-by-step user guidance, and exam automation.

The following Dot engines are currently available for MAGNETOM Spectra:

  • Brain Dot Engine
  • Cardiac Dot Engine
  • Abdomen Dot Engine
  • Knee Dot Engine
  • Angio Dot Engine

syngo.via

syngo®.via is a comprehensive imaging IT solution, helping you to process read and share images faster and easier. For both routine and advanced MR interpretation.

It can be seamlessly integrated with MAGNETOM Spectra, improving workflow not only at the scanner, but throughout the organization.

Start your engines for routine, oncology, neurology and cardiovascular cases:

  • syngo.MR General Engine
  • syngo.MR Onco Engine
  • syngo.MR Spectro Engine
  • syngo.MR Cardio Engine
  • syngo.MR Neuro Perfusion Engine

and benefit from numerous applications transforming the way you view, read, and evaluate with your MR images. 



Related Products, Services & Resources