MAGNETOM Spectra

It´s the key to 3T.

MAGNETOM Spectra
 
Contact Us

With the most advanced coil portfolio in its class, MAGNETOM Spectra provides image quality for all anatomies. It runs Dot engines – the toolset that allows you to personalize and streamline your workflow. And there is an easy way to process, read and share your images: syngo.via.

Overview Technical Details
Field strength3 Tesla
Bore size60 cm
System length173 cm
System weight (in operation)7.35 tons
Minimum room size31 m2
RF Tim[96 x 24] [120 x 24]1
Gradient strengthXG Gradients (33 mT/m @ 125 T/m/s)
Helium consumptionZero Helium boil-off technology

 

Siemens' unique technologies                                                        

  • Tim 4G: The 4th generation of proved Tim (Total imaging matrix) technology provides up to 120 coils elements1 with up to 24 channels for the accuracy you need.

 

  • Dot: The next movement in MRI. This comprehensive MRI workflow solution helps take the complexity out of MRI scanning. Benefit from a customizable framework for patient personalization, step-by-step user guidance, and exam automation.
    More information about Dot and all of the Dot engines.

 

  • TimTX TrueForm: Includes innovative techniques in the RF excitation hardware as well as new application and processing features enabling uniform RF distribution in all body regions.
    TimTX TrueForm Brochure

Magnet technology

The short-bore, patient-friendly 3 Tesla magnet on MAGNETOM Spectra has a unique TrueForm Magnet and Gradient design for excellent image quality.

Field strength3 Tesla
Bore size60 cm
Magnet length163 cm
Helium consumptionZero Helium boil-off technology

RF technology

Tim 4G's revolutionary all digital-in/digital-out design Direct RF allows for higher signal purity and improved stability.

  • Optical links between magnet and equipment room to achieve highRF stability
  • Transmit and receive path is integrated in the magnet housing
  • Dual-Density Signal Transfer enables ultra-high density coil designs by integrating key RF components into the local coil
  • Receiver with high dynamic range without adjustments

Siting and installation

MAGNETOM Spectra allows for a fast installation and easy siting, requiring a smaller installation than most 3T systems.

System length173 cm
System weight (in operation)7.35 tons
Minimum room size31 m2

Related Products, Services & Resources

1with Tim Whole Body Suite