MAGNETOM Skyra

Transforming 3T productivity.

MAGNETOM Skyra
 
Contact Us

With MAGNETOM Skyra, the full applications coverage is standard and a comprehensive set of advanced applications is available. The accuracy of Tim® 4G integrated with the consistency brought to your scanning by Dot, you can achieve excellent image quality and exam reproducibility.

Clinical Image Gallery Brochure

See the full application range in the MAGNETOM Skyra Image Gallery:


Neurology

MAGNETOM Skyra offers high resolution and fast protocols even for uncooperative patients. The MAGNETOM Skyra Neuro Suite includes advanced protocols for diffusion imaging, perfusion imaging, and fMRI. These are combined with Tim 4G coils with a high density of elements and latest iPAT2 reconstruction techniques help to enable fast imaging and an excellent SNR.


Orthopedics

MAGNETOM Skyra’s Ortho Suite is a comprehensive collection of protocols for joint imaging including the spine. Tim 4G’s new ultra high-density coils for MSK imaging improve SNR and anatomic coverage. Dot’s customizable workflows featuring AutoAlign and AutoCoverage for knee, hip and shoulder. The advanced syngo WARP techniques provide susceptibility artifact reduction functionality (such as from MR conditional implants) and MPR planning for fast 3D measurements and Inline 3D multiplanar reformatting help workflow efficiencies.


Cardiology

The cardiac suite covers comprehensive 2D routine cardiac applications, ranging from morphology and ventricular function to tissue characterization. Dot’s on-board guidance and the increased SNR of Tim 4G helps you to make cardiac part of your clinical routine. The Cardiac Dot Engine helps eliminate one of the biggest challenges in cardiac MR simplifying complete cardiac localization down to just a few clicks.


Body

Tim 4G offers high channel body imaging thanks to the combination of the Body 18 and the Spine 32. MAGNETOM Skyra is also equipped with dedicated clinical body applications. Ultra-fast high resolution 2D and 3D protocols are provided for abdomen, pelvis, MR Colonography, MRCP, dynamic kidney, and MR Urography applications. With the Abdomen Dot Engine, standardized, efficient, and comprehensive workflows for the upper abdomen with excellent image quality are provided.


Pediatrics

Tissue relaxation times in pediatrics1 are very different compared to those of adults. The reasons for these differences are: developing tissues, body size, faster heart rates, and compliance with breath-hold commands. Protocols can be adapted for imaging infants.
(Image: Ospedale Bambino Gesu, Rome, Italy)


Angiography

With MAGNETOM Skyra’s Angio Suite excellent MR Angiography can be performed to visualize arteries and veins with or without contrast agent. For scans with contrast media, the Angio Dot Engine helps to realize optimized bolus timing at every examination. Real-time graphics and AutoVoiceCommands assist the user in organizing the ideal timing of breathing, scanning, and contrast media.
(Image: MRI Bethanien, Zurich, Switzerland)


Oncology

MAGNETOM Skyra’s Onco Suite features a collection of sequences, protocols, and evaluation tools that guide through the detailed assessment of a variety of oncological conditions. Acquire whole body coverage for metastasis staging in a single, continuous move with the TimCT Onco Dot Engine. Together with Dot’s on-board guidance, this innovative technology improves patient throughput and provides superb image quality.


Women's Health

A variety of breast coils are enabled by the Tim Coil Interface resulting in flexible breast imaging options to meet the variety of customer needs. From clinical imaging to biopsy guidance, the MAGNETOM Skyra offers a wide selection of breast coils and enables outstanding image quality. Additionally, the 70 cm Open Bore of MAGNETOM Skyra makes it possible to comfortably accommodate more patients. The Breast Dot Engine offers different workflows for optimized image quality and consistency.


Men's Health

With the high-density spine and body coils alone or in combination with an endorectal coil, MAGNETOM Skyra enables excellent multiparametric imaging of the prostate in terms of morphology, physiology and function. Together with dedicated solutions for reading and reporting, the workflow for prostate MRI is comprehensively covered.


Dot (Day optimizing throughput)

Dot is the next movement in MRI. As a comprehensive workflow solution, Dot provides a customizable framework for patient personalization, step-by-step user guidance, and exam automation.

The following Dot engines are currently available for MAGNETOM Skyra:

  • Brain Dot Engine
  • Cardiac Dot Engine
  • Abdomen Dot Engine
  • Angio Dot Engine
  • TimCT Angio Dot Engine
  • TimCT Onco Engine
  • Spine Dot Engine
  • Breast Dot Engine
  • Large Joint Dot Engine

More information about Dot and all of the Dot engines.


syngo.via

syngo.via is a comprehensive imaging IT solution, helping you to process read and share images faster and easier. For both routine and advanced MR interpretation.

It can be seamlessly integrated with MAGNETOM Skyra, improving workflow not only at the scanner, but throughout the organization.

Start your engines for routine, oncology, neurology and cardiovascular cases:

  • syngo.MR General Engine
  • syngo.MR Onco Engine
  • syngo.MR Spectro Engine
  • syngo.MR Cardio Engine
  • syngo.MR Neuro Perfusion Engine

and benefit from numerous applications transforming the way you view, read, and evaluate with your MR images. 



Related Products, Services & Resources

1MR scanning has not been established as safe for imaging fetuses and infants under two years of age. The responsible physician has to decide about the benefit of the MRI examination in comparison to other imaging procedures.