MAGNETOM Skyra

Transforming 3T productivity.

MAGNETOM Skyra
 
Contact Us

MAGNETOM Skyra, as the top-of-the-line 70 cm 3T scanner, offers various technological features, aiding you in obtaining excellent image quality and transforming your 3T productivity.

Overview Technical Details
Field strength3 Tesla
Bore size70 cm Open Bore design
System length173 cm
System weight (in operation)7.3 tons
Minimum room size31 m²
RF Tim[204 x 48] [204 x 64] [204 x 128]
Gradient strengthXQ Gradients (45 mT/m @ 200 T/m/s)
Helium consumptionZero Helium boil-off technology

Siemens' unique technologies                                                        

  • Tim® 4G: The 4th generation of proven Tim (Total imaging matrix) technology provides up to 204 coils elements with up to 128 channels for the accuracy you need.

 

  • Dot: The next movement in MRI. This comprehensive MRI workflow solution helps take the complexity out of MRI scanning. Benefit from a customizable framework for patient personalization, step-by-step user guidance, and exam automation.
    More information about Dot and all of the Dot engines.

 

  • TimTX TrueForm: Includes innovative techniques in the RF excitation hardware as well as new application and processing features enabling uniform RF distribution in all body regions.
    TimTX TrueForm Brochure 0.3 MB 

Magnet technology

MAGNETOM Skyra with its 70cm Open Bote design has a unique TrueForm Magnet and Gradient design for excellent image quality.

Field strength3 Tesla
Bore size70 cm Open Bore design
Magnet length163 cm
Helium consumptionZero Helium boil-off technology

RF technology

Tim’s revolutionary all digital-in/digital-out design Direct RF allows for higher signal purity and improved stability. All transmit and receive components are located at the magnet.

  • Optical links between magnet and equipment room to achieve highRF stability
  • Transmit and receive components are integrated in the magnet housing
  • Dual-Density Signal Transfer enables ultra-high density coil designs by integrating key RF components into the local coil

 


Siting and installation

MAGNETOM Skyra allows for a fast installation and easy siting and required a smaller installation area than most 3T systems.

System length173 cm
System weight (in operation)7.3 tons
Minimum room size31 m²
  • Min. total space requirement for magnet, electronics and console room

Related Products, Services & Resources