MAGNETOM Skyra

Transforming 3T productivity.

MAGNETOM Skyra
 
Contact Us

With Tim® 4G and Dot, MAGNETOM Skyra can allow for an up to 50% increase in productivity.1 At the same time, MAGNETOM Skyra also delivers patient-centered care. A full range of advanced and routine applications make MAGNETOM Skyra the top-of-the-line choice for 70 cm 3T.

What customers say after testing the prototype of the Cardiac Dot Engine:

"Before, only 2 out of 16 radiographers could perform a cardiac exam. Now all can do it, because it is easier to learn!"

Matthew Benbow

Dr. Russell Bull

Royal Bournemouth Hospital, UK

"Our initial experience shows that the images are exceptional, and the handling of the system and the patient will make MRI diagnostics much more efficient in the future. Thus, this opens the horizon for further integration of cutting-edge scientific developments into clinical routine."5
Prof. Stefan Schönberg, MD
Director, Institute for Clinical Radiology and Nuclear Medicine
University Medical Center Mannheim, Germany

“MAGNETOM Skyra is extremely robust, has the best signal to noise ratio and the lowest drop out rate.”5
Professor Henrik Michaely, MD
Section Chief Vascular and Abdominal Radiology,
Institute for Clinical Radiology and Nuclear Medicine
University Medical Center Mannheim, Germany


Dot integrated

Dot is the next movement in MRI. As a comprehensive workflow solution, Dot provides a customizable framework for patient personalization, step-by-step user guidance, and exam automation.

Abdomen Dot Case Study 0.4 MB

 

Your benefits:

  • Increased consistency and reproducibility
  • Greater ease of use
  • Up to 50% increase in productivity1

 

“Certainly one of the things that is more obvious to the technologists in day-to-day scanning are the Dot engines, which really enhance our throughput, but also quality reproducibility. Dot helps the technologists and radiologists to produce excellent images.”5
William F. Muhr, MD
CEO South Jersey Radiology Associates, USA


Tim 4G integrated

Tim sets the standard in MRI. Tim 4G brings ultra high-density coils combined with the highest channel configurations. The architecture of Tim 4G locates all transmit and receive components at the magnet resulting in a digital-in and digital-out design.

Your benefits:

  • High resolution imaging
  • Faster acquisition and exam time
  • Exceptional image quality

Faster patient set-up

Tim technology accelerates patient set up and provides high patient comfort. The Tim 4G SlideConnect and DirectConnect coils along with the Tim Dockable Table accelerate patient set-up even further.

Tim 4G DirectConnect® and SlideConnect® enable high patient comfort and ease-of-use thanks to:

  • Faster connections
  • Easier set-up

 

Tim Dockable Table – mobility done right

  • Fast patient preparation even outside of examination room
  • Integrated Spine 32 coil
  • Easy transport
  • Optimized comfort for immobile patients
  • Holds up to 250 kg/ 550 lb to accommodate more patients

TimTX TrueForm – advanced technology

TimTX TrueForm includes innovative techniques in the RF excitation hardware as well as new application and processing features enabling uniform RF distribution in all body regions.

Image the true form of the anatomy.
Solution for:

  • Excellent B1 homogenization
  • Anatomy-specific optimization
  • SAR reduction


Your benefits:

  • High image quality
  • Faster speed
  • Excellent clinical performance

Top-of-the-line 70cm 3T

Accommodate more patients, get more referrals and improve your marketability with the 70 cm Open Bore and ultra-short 173 cm system design.

A full range of advanced applications and Siemens unique technologies such as TimCT (Continuous Table move) round out the top-of-the-line 70 cm 3T system.


Patient Comfort - increase your marketability

Patient comfort is a combination of multiple features, including a patient-friendly design and lightweight coils. Accommodate a large variety of body sizes, shapes and conditions with the 70 cm Open Bore and ultra-short 173 cm cover-to-cover system design.

Increase your marketability

  • Potentially fewer refused exams and more referrals
  • Sharper images due to less anxiety-related movement
  • Preferred design by claustrophobic patients2
  • Helps reduce sedation rates, fear, and anxiety
  • Offers more head-out exams
  • Cover a full patient range: pediatrics3, obese, critically ill, kyphostic, and those with respiratory problems, pain and mobility issues, and claustrophobia or anxiety

 


Illumination MoodLight

Providing a more comfortable scanning environment for patients.

  • LED light panel can be set according to personal preference
  • Choose colors according to patient preferences

Reduced lifecyle costs

MAGNETOM Skyra offers reduced lifecycle costs and has various environmentally friendly options.

  • Low operational costs with low energy and siting costs
  • New "green" Eco-Chiller
  • Better energy efficiency with workflow technology Dot and Tim 4G
  • Zero Helium boil-off
  • Green Cooling Package with automatic adaption to cooling requirements to decrease energy consumption for cooling by up to 50%1

Tim 4G + Dot – together they redefine productivity

With the enhanced power of Tim 4G's integrated coil technology and the intelligent workflow automation of Dot, you can equip your staff with tools to allow for an up to 50% increase in productivity.1

Benefit from MAGNETOM Skyra’s faster workflow

  • Faster patient preparation
  • Faster coil set-up
  • Faster acquisitions

Related Products, Services & Resources

1Results may vary. Data on file.

2Per nationwide U.S. survey conducted by Siemens.

3MR scanning has not been established as safe for imaging fetuses and infants under two years of age. The responsible physician has to decide about the benefit of the MRI examination in comparison to other imaging procedures.

4The product is still under development and not commercially available yet. Its future availability cannot be ensured.

5The statements by Siemens’ customers described herein are based on results that were achieved in the customer's unique setting. Since there is no "typical" setting and many variables exist there can be no guarantee that other customers will achieve the same results.