MAGNETOM ESSENZA
Established 1.5T performance. With Tim+Dot.
Low installation and power requirements, ultra short magnet, lightweight design, Zero Helium boil-off technology, Tim+Dot workflow suites and engines, the latest software platform and applications. MAGNETOM ESSENZA – a Tim+Dot system.
Field strength | 1.5 Tesla |
---|---|
Bore size | 60 cm |
System length | 147 cm |
Minimum room size | 30 m2 |
RF Tim | [25 x 8] [46 x 16] |
Gradient strength | V-engine (30 mT/m @ 100 T/m/s) |
Helium consumption | Zero Helium boil-off technology |
Siemens' technologies
- Tim integrated coil technology changed MRI forever. With excellent image quality and fast acquisition speed, the proven technology is now in nearly 8,000 installations. Whole-body coverage means no repositioning for multiple exams and more exams per day.
- Dot is a new way of scanning in MRI – a better way. Dot scanning uses a suite of customizable engines. Allowing the user to personalize exams according to patient needs, build in step-by-step user guidance, and automate MRI exams – either "out of the box" or based on the institution's standards.
More information about Dot and all of the Dot engines
Magnet technology
Superconducting, short bore, patient-friendly design with flared opening. Easy siting due to AS (Active Shielding) and E.I.S. (External Interference Shielding) magnet technology.
Field strength | 1.5 Tesla |
---|---|
Bore size | 60 cm |
Magnet length | 131 cm |
Helium consumption | Zero Helium boil-off technology |
Gradient System
The combination of our world-class gradients together with Tim+Dot technology enables the most demanding applications.
General Features
- Actively shielded (AS), super-compact whole-body gradient coil system
- Extremely low eddy currents
- Water-cooled coil and amplifier for maximum performance
Excellent spatial and temporal resolution
- Shortest TE and TR for high image contrast and best signal-to-noise ratio
Patient-specific shimming
- Active shim via 3 linear channels
- Includes advanced, nonlinear 2nd order shim
Gradients | V - engine: 30 mT/m |
---|---|
Slew rate | V - engine: 100 T/m/s |
RF technology
Proven Tim technology on MAGNETOM ESSENZA allows flexible combination of up to 46 seamlessly integrated Matrix coil elements and up to 16 independent RF channels.
- Solid-state amplifier, maintenance-free
- Digital quadrature demodulation
- Digital filtering
- Receiver with high dynamic range without adjustments
Siting and installation
MAGNETOM ESSENZA allows a cost effective installation and easy siting.
- Only 2 electronic cabinets
- Save up to 25 %1 on the Installation cost with the light-weight, ultra-short Magnet and no need for a separate equipment room
- Profit from unique features that are good for your financial health, and for the environment too
- Low set-up costs
- Low power requirements
- Low running costs that may decrease your energy bill by up to 50%1 when replacing an existing MRI system
- Maximize uptime with a state-of-the-art zero helium boil-off magnet
System length | 147 cm |
---|---|
Minimum room size | 30 m² |
Related Products, Services & Resources
1Results may vary. Data on file.