MAGNETOM Espree eco

1.5T in a unique design.

MAGNETOM Espree eco
 
Contact Us

MAGNETOM Espree is a 1.5T MRI scanner in a unique design.


Advanced Tim technology

With Tim (Total imaging matrix), MAGNETOM Espree offers superb imaging performance. Your staff and patients benefit from more flexibility, accuracy, speed, and diagnostic confidence.

Tim integrated coil technology changed MRI forever. With excellent image quality and fast acquisition speed, the proven technology is now in nearly 8,000 installations. Whole-body coverage means no repositioning for multiple exams and more exams per day.

Your benefits:

  • Exceptional image quality
  • Faster acquisition and exam time
  • Higher SNR 

 


Trendsetting in patient comfort

With MAGNETOM Espree, you and your patients – can change the way you think about open MRI. The 70 cm inner diameter makes CT-like comfort possible. And, the scanner is remarkably short with 125 cm that enables head-out or feet-first for most exams.

  • Increase patient comfort by the combination of 125 cm ultra-short system length with 70 cm Open Bore
  • Expanding care to a wider range of patients (e.g. claustrophobic or obese patients)
  • Broadening clinical possibilities (e.g. interventional MRI or kinematic studies)

New dimensions in applications

MAGNETOM Espree helps to diagnose extremely challenging diseases with a high level of confidence. It facilitates the evaluation of complex pathologies and difficult patients.

In each clinical field, syngo® MR applications, powered by Tim, are helping to create the future of MRI. MAGNETOM Espree offers a high level of flexibility with innovative applications for each body part. And with Tim you can seamlessly scan up to 205 cm with no patient repositioning or coil changes for true whole-body functionality.

Related Products, Services & Resources