MAGNETOM C! 0.35T

Small footprint, giant steps.

Overview Technical Details
Field strength0.35 Tesla
Bore size270° accessibility
Pole diameter137 cm
Minimum room size30 m2
RF4 independent receive channels
Gradient strength(24 mT/m @ 55 T/m/s)

Magnet technology

Most compact C-shaped magnet in mid-field and smallest pole diameter of only 137 cm.

Bore size270° accessibility
Pole diameter137 cm


Gradient system

One of the most powerful gradient systems in the low-field segment.

Gradients system24 mT/m
Slew rate55 T/m/s

RF technology

The true multi-channel coil concept optimizes coil positioning and reduces coil changing times.

  • Large 4-element coil portfolio
  • Simultaneous placement of up to 4 coils (up to 13 elements)
  • iPAT (integrated parallel acquisition technique) for high spatial and temporal resolution

 


Siting and installation

No computer room required for electronic cabinets (can be installed in control room).

Pole diameter137 cm
Minimum room size30 m2

Related Products, Services & Resources